??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Related Equipment
CAD model selection
Selectable products: 12
8137-560167-Radar Level measurement device for higher pressure ranges
HELP_VARIABLE
Company
Buerkert
Description
8137 - Radar Level measurement device for higher pressure ranges
Bill of material
8137-560167-Radar Level measurement device for higher pressure ranges
BUNR
Ident number
560167
u
AUSF
Description
Standard version
u
SPFR
Supply voltage
14-36 V DC
u
AUSG
Output
4-20 mA/HART (2 wires)
AUSF1
Antenna version
ø 75 mm
u
LTA
Port connection
Flange 2" ANSI B16.5 / 150 PSI
u
EA
Electrical connection
Cable gland M 20 x 1.5
CNSMASSEXACT
Weight
7.000
u
kg
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D