您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
相應設備
No related equipment available
CAD模型選擇
{buerkert/prozessundregelventile/hygienic/tventile/3234-din-sms.prj},{NB=3234-DN08-SC47-SC40-D058},{PPATH=3234sblva.prj},{DN=08},{DWST=EA},{DN1=40},{D1=40x1.5},{LTA1=SC47},{DN2=8},{D2=6.0x1.0},{LTA2=SC40},{ANTRV=Aufsatz VA/Handrad PPS},{ANTR=D058},{KV=1},{BPAB=10},{BPEA=10},{LTA1G=SC47},{LTA2G=SC40},{LTA1C=0},{LTA2C=0},{DM=08},{NR=20},{DIST1=4},{VERS=1}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DN
Diaphragm size
ⁿ/ₐ
DN1
Orifice main pipe
ⁿ/ₐ
D1
Main pipe D1xS1
[mm]
LTA1
Bürkert-Code main pipe
ⁿ/ₐ
DN2
Orifice branch
ⁿ/ₐ
D2
Branch D2xS2
[mm]
LTA2
Bürkert-Code branch
ⁿ/ₐ
ANTRV
Actuator version
ⁿ/ₐ
ANTR
Bürkert-Code actuator size
ⁿ/ₐ
KV
Cv-Value-Water
[m3/h]
BPAB
Medium pressure diaphragm EPDM
[bar]
BPEA
Medium pressure diaphragm PTFE/EPDM
[bar]
3234-DN15-SD42-SD42-D050
15
15
19x1.5
SD42
15
19x1.5
SD42
Top+Handwheel PPS
D050
6
10
10
3234-DN15-SD43-SD42-D050
15
20
23x1.5
SD43
15
19x1.5
SD42
Top+Handwheel PPS
D050
6
10
10
3234-DN15-SD45-SD42-D050
15
32
35x1.5
SD45
15
19x1.5
SD42
Top+Handwheel PPS
D050
6
10
10
3234-DN15-SD46-SD42-D050
15
40
41x1.5
SD46
15
19x1.5
SD42
Top+Handwheel PPS
D050
6
10
10
3234-DN20-SD43-SD43-D050
20
20
23x1.5
SD43
20
23x1.5
SD43
Top+Handwheel PPS
D050
11
10
10
3234-DN20-SD45-SD43-D050
20
32
35x1.5
SD45
20
23x1.5
SD43
Top+Handwheel PPS
D050
11
10
10
3234-DN20-SD46-SD43-D050
20
40
41x1.5
SD46
20
23x1.5
SD43
Top+Handwheel PPS
D050
11
10
10
3234-DN25-SD44-SD44-D050
25
25
29x1.5
SD44
25
29x1.5
SD44
Top+Handwheel PPS
D050
16
10
10
3234-DN40-SD46-SD46-D050
40
40
41x1.5
SD46
40
41x1.5
SD46
Top+Handwheel PPS
D050
29
10
10
3234-DN50-SD47-SD47-D050
50
50
53x1.5
SD47
50
53x1.5
SD47
Top+Handwheel PPS
D050
50
10
10
3234-DN25-SC45-SC45-D050
25
25
28x1.5
SC45
25
28x1.5
SC45
Top+Handwheel PPS
D050
16
10
10
3234-DN25-SC48-SC45-D050
25
50
52x1.5
SC48
25
28x1.5
SC45
Top+Handwheel PPS
D050
16
10
10
3234-DN40-SC45-SC46-D050
40
25
28x1.5
SC45
32
34x1.5
SC46
Top+Handwheel PPS
D050
29
10
10
3234-DN40-SC48-SC46-D050
40
50
52x1.5
SC48
32
34x1.5
SC46
Top+Handwheel PPS
D050
29
10
10
3234-DN50-SC48-SC48-D050
50
50
52x1.5
SC48
50
52x1.5
SC48
Top+Handwheel PPS
D050
50
7
7
3234-DN25-SA60-SA60-D050
25
25
25x1.2
SA60
25
25x1.2
SA60
Top+Handwheel PPS
D050
16
10
10
3234-DN25-SA62-SA60-D050
25
40
38x1.2
SA62
25
25x1.2
SA60
Top+Handwheel PPS
D050
16
10
10
3234-DN25-SA63-SA60-D050
25
50
51x1.2
SA63
25
25x1.2
SA60
Top+Handwheel PPS
D050
16
10
10
3234-DN50-SA63-SA63-D050
50
50
51x1.2
SA63
50
51x1.2
SA63
Top+Handwheel PPS
D050
50
7
7
3234-DN08-SC47-SC40-D058
08
40
40x1.5
SC47
8
6.0x1.0
SC40
Top Stainless steel/Handw...
D058
1
10
10
3234-DN08-SC47-SC42-D058
08
40
40x1.5
SC47
15
10.0x1.0
SC42
Top Stainless steel/Handw...
D058
1
10
10
3234-DN08-SC48-SC40-D058
08
50
52x1.5
SC48
8
6.0x1.0
SC40
Top Stainless steel/Handw...
D058
1
10
10
3234-DN15-SD42-SD42-D058
15
15
19x1.5
SD42
15
19x1.5
SD42
Top Stainless steel/Handw...
D058
6
10
10
3234-DN15-SD43-SD42-D058
15
20
23x1.5
SD43
15
19x1.5
SD42
Top Stainless steel/Handw...
D058
6
10
10
3234-DN15-SD45-SD42-D058
15
32
35x1.5
SD45
15
19x1.5
SD42
Top Stainless steel/Handw...
D058
6
10
10
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Preview - Generation
預覽
3D
2D
Code