您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
相應設備
8030 - Inline flowmeter for continuous measurements
Buerkert
08.12.2023
8792 - Digital electropneumatic positioner
Buerkert
08.12.2023
2300-DIN - 2/2-way Angle-Seat Control Valve
Buerkert
08.12.2023
CAD模型選擇
{buerkert/sensorentransmitterundregler/durchfluss/fluegelrad/8032.prj},{NB=8032-449739-436474-Inline Flügelrad Durchflussmessgerät},{BUNRF=449739},{BUNRE=436474},{PPATH=8032sbl.prj},{AUSF=Außengewindeanschluss},{NORM=Rc (ISO7)},{DN=8},{LTA=RS84},{WKST=VA},{DWKSTSML=FF}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BUNRF
ITEM-No. fitting
ⁿ/ₐ
AUSF
connection
ⁿ/ₐ
NORM
[mm]
DN
Orifice size
ⁿ/ₐ
LTA
Port connection
ⁿ/ₐ
WKST
Material
ⁿ/ₐ
DWKSTSML
Sealing material
ⁿ/ₐ
8032-424048-436474-Inline...
424048
Flange connection
ANSI B 16-5-1988
25
FA04
VA
FF
8032-424040-436474-Inline...
424040
Flange connection
EN 1092-1
15
FD10
VA
FF
8032-424041-436474-Inline...
424041
Flange connection
EN 1092-1
20
FD11
VA
FF
8032-424042-436474-Inline...
424042
Flange connection
EN 1092-1
25
FD12
VA
FF
8032-424043-436474-Inline...
424043
Flange connection
EN 1092-1
32
FD13
VA
FF
8032-424045-436474-Inline...
424045
Flange connection
EN 1092-1
40
FD15
VA
FF
8032-423980-436474-Inline...
423980
Internal thread connectio...
G
15
GM84
MS
FF
8032-550145-436474-Inline...
550145
Internal thread connectio...
G
15
GM84
VA
AA
8032-424004-436474-Inline...
424004
Internal thread connectio...
G
15
GM84
VA
FF
8032-427138-436474-Inline...
427138
Internal thread connectio...
G
15
GM84
VA
FF
8032-449726-436474-Inline...
449726
Internal thread connectio...
G
15
GM84
VA
FF
8032-423981-436474-Inline...
423981
Internal thread connectio...
G
20
GM85
MS
FF
8032-430626-436474-Inline...
430626
Internal thread connectio...
G
20
GM85
MS
FF
8032-424005-436474-Inline...
424005
Internal thread connectio...
G
20
GM85
VA
FF
8032-425737-436474-Inline...
425737
Internal thread connectio...
G
20
GM85
VA
FF
8032-449727-436474-Inline...
449727
Internal thread connectio...
G
20
GM85
VA
FF
8032-423982-436474-Inline...
423982
Internal thread connectio...
G
25
GM86
MS
FF
8032-430627-436474-Inline...
430627
Internal thread connectio...
G
25
GM86
MS
FF
8032-550080-436474-Inline...
550080
Internal thread connectio...
G
25
GM86
MS
FF
8032-424006-436474-Inline...
424006
Internal thread connectio...
G
25
GM86
VA
FF
8032-425729-436474-Inline...
425729
Internal thread connectio...
G
25
GM86
VA
FF
8032-449728-436474-Inline...
449728
Internal thread connectio...
G
25
GM86
VA
FF
8032-423983-436474-Inline...
423983
Internal thread connectio...
G
32
GM87
MS
FF
8032-449408-436474-Inline...
449408
Internal thread connectio...
G
32
GM87
MS
FF
8032-424007-436474-Inline...
424007
Internal thread connectio...
G
32
GM87
VA
FF
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Preview - Generation
預覽
3D
2D
Code