您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
相應設備
8805 - Ball valve / Butterfly valve with pneumatic rotary actuator
Buerkert
08.12.2023
8202 - pH or redox potential measurement device
Buerkert
08.12.2023
8400 - Screw-in temperature threshold detector/transmitter with display
Buerkert
08.12.2023
8045 - Insertion magnetic inductive flowmeter
Buerkert
08.12.2023
8798 - Remotesensor
Buerkert
08.12.2023
2301-DIN - 2/2-way Globe Control Valve with stainless steel design DIN 1185...
Buerkert
08.12.2023
2300-DIN - 2/2-way Angle-Seat Control Valve
Buerkert
08.12.2023
2103-VS-DIN - 2/2-way diaphragm valve ELEMENT, forged body, weld end, DN 8-...
Buerkert
08.12.2023
8619 - multiCELL - Multi-channel and multi-function transmitter/controller
Buerkert
08.12.2023
CAD模型選擇
{buerkert/produkteaz/8802/membranventil/ansteuerungen/sidecontrolpid.prj},{NB=8793-317934-Side Control PID-ohne-Ethernet IP Remote},{BUNR=317934},{VARIANTE=Ethernet IP Remote},{ELEANSCHLUSS=MP},{INI='ohne'},{INITIATOREN=ohne},{ANALOGERAUSGANG=nein},{BINEARAUSGANG=ja},{BINAEREINGANG=ja},{L=157.000},{B=110.000},{H=82.000},{L100=12.500},{H100=31.000},{H200=31.000},{A100=36.000},{FLB=RM01},{ATEX=0},{ACTIVE=1},{CNSMASSEXACT=1.510}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BUNR
Bürkert-ITEM-No.
ⁿ/ₐ
VARIANTE
Version
[mm]
ELEANSCHLUSS
electrical connection
ⁿ/ₐ
ANALOGERAUSGANG
analog output
[mm]
BINEARAUSGANG
binary output
[mm]
BINAEREINGANG
binary input
[mm]
L
overall length
[mm]
B
overall width
[mm]
H
overall height
[mm]
FLB
Flange
ⁿ/ₐ
ATEX
admission
[mm]
CNSMASSEXACT
Weight
[kg]
8793-206593-Side Control ...
206593
Standard
KD
no
no
yes
171.000
110.000
82.000
FA06
0
1.035
8793-206594-Side Control ...
206594
Standard
KD
yes
yes
yes
171.000
110.000
82.000
FA06
0
1.030
8793-206595-Side Control ...
206595
Standard
KD
no
yes
yes
171.000
110.000
82.000
FA06
0
1.040
8793-310312-Side Control ...
310312
Standard
KD
yes
yes
yes
171.000
110.000
82.000
FA06
1
1.000
8793-310313-Side Control ...
310313
Standard
KD
no
yes
yes
171.000
110.000
82.000
FA06
1
1.000
8793-206607-Side Control ...
206607
Remote
KD
no
no
yes
171.000
110.000
82.000
RM01
0
0.995
8793-206608-Side Control ...
206608
Remote
KD
yes
yes
yes
171.000
110.000
82.000
RM01
0
1.950
8793-206609-Side Control ...
206609
Remote
KD
no
yes
yes
171.000
110.000
82.000
RM01
0
1.010
8793-216463-Side Control ...
216463
Remote
KD
no
no
yes
171.000
110.000
82.000
RM01
0
0.990
8793-216464-Side Control ...
216464
Remote
KD
yes
yes
yes
171.000
110.000
82.000
RM01
0
1.000
8793-224872-Side Control ...
224872
Remote
KD
yes
yes
yes
171.000
110.000
82.000
RM01
0
1.000
8793-224873-Side Control ...
224873
Remote
KD
no
yes
yes
171.000
110.000
82.000
RM01
0
1.750
8793-226828-Side Control ...
226828
Remote
KD
no
no
yes
171.000
110.000
82.000
RM01
0
1.000
8793-310314-Side Control ...
310314
Remote
KD
yes
yes
yes
171.000
110.000
82.000
RM01
1
1.000
8793-331908-Side Control ...
331908
Remote
KD
yes
yes
yes
171.000
110.000
82.000
RM01
1
1.637
8793-206596-Side Control ...
206596
Multipol
MP
no
no
yes
157.000
110.000
82.000
FA06
0
1.200
8793-206598-Side Control ...
206598
MultipolBinAusgang
MP
yes
yes
yes
158.000
110.000
82.000
FA06
0
1.030
8793-206599-Side Control ...
206599
MultipolBinAusgang
MP
no
yes
yes
158.000
110.000
82.000
FA06
0
1.200
8793-206600-Side Control ...
206600
Profibus
MP
no
no
yes
158.000
110.000
82.000
FA06
0
1.200
8793-206601-Side Control ...
206601
Profibus
MP
no
yes
yes
158.000
110.000
82.000
FA06
0
1.055
8793-216466-Side Control ...
216466
Remote Multipol/Profibus
MP
no
yes
yes
158.000
110.000
82.000
RM01
0
1.000
8793-350390-Side Control ...
350390
Remote Multipol/Profibus
MP
no
yes
yes
158.000
110.000
82.000
RM01
1
1.000
8793-297688-Side Control ...
297688
Remote Multipol/Profibus
MP
no
yes
yes
158.000
110.000
82.000
RM01
0
1.000
8793-239097-Side Control ...
239097
DeviceNet
MP
no
no
yes
158.000
110.000
82.000
FA06
0
1.030
8793-239098-Side Control ...
239098
DeviceNet
MP
no
yes
yes
158.000
110.000
82.000
FA06
0
1.030
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Preview - Generation
預覽
3D
2D
Code